Speed and position monitoring of elevator cars with linear measurement sensors

The OLM100 linear measurement sensor is a highly-precise and contact-free bar code positioning system. In the elevator shaft, the sensor not only determines the absolute position of the elevator car, italso monitors the speed. Thanks to the camera technology, the sensor is wear- and maintenance-free.

  • Following product families can be used
    Great flexibility in a small housing
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 4 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Precise positioning up to 10,000 m
    • Compact, extremely rugged magnesium housing
    • Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
    • Wide operating temperature range from –30 °C to +60 °C