Jerk-free acceleration and deceleration of elevator cars

SRS/SRM50 motor feedback systems position the elevator car with optimum precision along with maximum reproducibility. In addition, they provide optimal support for jerk-free acceleration and deceleration, whereby the HIPERFACE® interface ensures fast data transmission.

  • Following product families can be used
    High-resolution motor feedback system
    • Motor feedback systems for the top performance range
    • 1,024 sine/ cosine periods per revolution
    • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
    • HIPERFACE® interface: Programming of the position value and electronic type label
    • Insert shaft or tapered shaft with various torque supports
    • Integrated version, mounted version or stand-alone design
    • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
    • Conforms to RoHs
    Rugged, universal use incremental encoder
    • Pulses per revolution: Up to 10,000
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, and through hollow shaft
    • Enclosure rating: IP67, IP69K
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, universal interface (TTL, HTL)
    • Connection type: M12 or M23 male connector, cable, cable with M12 or M23 male connector
    • Stainless steel or aluminum housing

    High-resolution motor feedback system in hollow shaft design
    • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
    • 1,024 sine/cosine periods per revolution
    • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
    • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
    • IP65 protection class
    • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)