Edge guiding with fiber arrays

When producing battery cells, electrode and separator foils must be guided with precision. Fibers with line-shaped light spot from the LL3 series combined with the WLL80 fiber-optic sensor detect the necessary edge position for edge guiding, and in the smallest of installation spaces.

  • Following product families can be used
    • Response time up to 16 µs
    • Sensing range up to 20 m (through-beam system); up to 1.4 m (proximity system)
    • IP54 enclosure rating
    • OLED display with text display in various languages
    • Stand-alone version with IO-Link
    • Diagnostic functions and Smart Tasks
    • Adjustable hysteresis and continuous threshold adaptation
    • Bus version available
  • Following products can be used
    Fibers
    LL3
    • For fiber-optic sensor: GLL170(T), WLL180T, WLL24 Ex, WLL80
    • Functional principle: Through-beam system
    • Fiber material: Plastic
    • Jacket material: Plastic
    • Fiber head material: Plastic
    • Fiber length: 2,000 mm
    Details
    Compare now
    Piece
    Fibers
    LL3
    • For fiber-optic sensor: GLL170(T), WLL180T, WLL80
    • Functional principle: Through-beam system
    • Fiber material: Plastic
    • Jacket material: Plastic
    • Fiber head material: Brass
    • Fiber length: 2,000 mm
    Details
    Compare now
    Piece