Contact
Feedback

Monitoring of part picking during transport

The PowerProx MultiTask photoelectric sensor monitors the part picking of a pick-and-place robot during transport until the safe placing of the workpiece. Thanks to its very small housing, the photoelectric sensor can be mounted above the tool flange in order to save space. This means the sensor does not also have to be replaced when exchanging the gripper. Despite its exceptional compact form, the sensor detects the presence of a workpiece up to 800 mm away.

  • Following products can be used
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin
    • Analog output: -
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable with M12 male connector, 4-pin
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Dark switching
    • Connection type: Cable with JST-connector
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Light/dark switching
    • Connection type: Cable with M12 male connector, 4-pin
    • Analog output: -
    Details
    Compare now
    Piece
    Photoelectric sensors
    PowerProx
    • Sub product family: PowerProx Micro
    • Sensing range max.: 50 mm ... 800 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching mode: Dark switching
    • Connection type: Cable with JST-connector
    • Analog output: -
    Details
    Compare now
    Piece
TOP