Contact
Feedback

ESD-safe identification of electronic components

Image-based code readers from SICK reliably identify printed circuit boards or device assemblies in electrode manufacturing. Selected sensors intended for use in the direct vicinity to such components are subjected to special ESD safety tests in order to protect electrostatically sensitive components, integrated circuits and assemblies from damage.

  • Following products can be used
    1064255
    Lector62x
    Image-based code readers
    • Sensor resolution: 752 px x 480 px
    • Internal lighting: Red, blue
    • Focus: Teach auto focus
    • Readable code structures: 1D, Stacked, 2D, DPM
    • Exchangeable lens and illumination: no
    • Lens: Integrated, 12 mm
    • Communication interface: Ethernet, PROFINET, EtherNet/IP™, EtherCAT® optional over external fieldbus module CDF600, Serial, CAN, CANopen, PROFIBUS DP optional over external fieldbus module CDF600-2, USB USB 2.0 (for parameterization only)
    • Details
    • Compare now
    1064256
    Lector62x
    Image-based code readers
    • Sensor resolution: 752 px x 480 px
    • Internal lighting: Red, blue
    • Focus: Teach auto focus
    • Readable code structures: 1D, Stacked, 2D, DPM
    • Exchangeable lens and illumination: no
    • Lens: Integrated, 18 mm
    • Communication interface: Ethernet, PROFINET, EtherNet/IP™, EtherCAT® optional over external fieldbus module CDF600, Serial, CAN, CANopen, PROFIBUS DP optional over external fieldbus module CDF600-2, USB USB 2.0 (for parameterization only)
    • Details
    • Compare now
    1055891
    Lector62x
    Image-based code readers
    • Sensor resolution: 752 px x 480 px
    • Internal lighting: Red, blue
    • Focus: Teach auto focus
    • Readable code structures: 1D, Stacked, 2D, DPM
    • Exchangeable lens and illumination: no
    • Lens: Integrated, 7 mm
    • Communication interface: Ethernet, PROFINET, EtherNet/IP™, EtherCAT® optional over external fieldbus module CDF600, Serial, CAN, CANopen, PROFIBUS DP optional over external fieldbus module CDF600-2, USB USB 2.0 (for parameterization only)
    • Details
    • Compare now
    1060912
    Lector62x
    Image-based code readers
    • Sensor resolution: 752 px x 480 px
    • Internal lighting: Blue
    • Focus: Teach auto focus
    • Readable code structures: 1D, Stacked, 2D, DPM
    • Exchangeable lens and illumination: no
    • Lens: Integrated, 7 mm
    • Communication interface: Ethernet, PROFINET, EtherNet/IP™, EtherCAT® optional over external fieldbus module CDF600, Serial, CAN, CANopen, PROFIBUS DP optional over external fieldbus module CDF600-2, USB USB 2.0 (for parameterization only)
    • Details
    • Compare now
TOP