Contact
Feedback

Inductive proximity sensors
IME

IME30-15BPSZC0K
1041029
Usually available within 3 weeks
Items included: BEF-MU-M30 (2)
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingShort-body
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn15 mm
      Safe sensing range Sa12.15 mm
      Installation typeFlush
      Switching frequency500 Hz
      Connection typeMale connector M12, 4-pin
      Switching outputPNP
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP67 1)
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 %
      Voltage drop≤ 2 V 1)
      Current consumption10 mA 2)
      Time delay before availability≤ 125 ms
      Hysteresis3 % ... 15 %
      Reproducibility≤ 2 % 3) 4)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms/10 Hz ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +75 °C
      Housing materialBrass, nickel-plated
      Sensing face materialPlastic, PA 66
      Housing length52 mm
      Thread length35 mm
      Tightening torque, max.≤ 100 Nm
      Items suppliedMounting nut, brass, nickel-plated (2x)
      UL File No.NRKH.E181493
      • 1) At Ia max.
      • 2) Without load.
      • 3) Ub and Ta constant.
      • 4) Of Sr.
    • Safety-related parameters
      MTTFD1,735 years
      DCavg0%
    • Reduction factors
      NoteThe values are reference values which may vary
      St37 steel (Fe)1
      Stainless steel (V2A, 304)Approx. 0.8
      Aluminum (Al)Approx. 0.45
      Copper (Cu)Approx. 0.4
      Brass (Br)Approx. 0.4
    • Installation note
      RemarkAssociated graphic see "Installation"
      B60 mm
      C30 mm
      D45 mm
      F120 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IME30-15BPSZC0K
    Installation note Flush installation
    IME30-15BPSZC0K
    Connection diagram Cd-007
    IME30-15BPSZC0K
    Dimensional drawing IME30 Short-body housing, connector, flush
  • View: View Gallery View List Show all
    Hide all

Discover our inductive safety switches for safety-related applications up to PL d

IME2S

TOP