Mobile handheld scanners
HW199x

HW1991ISR-3
2123086
Piece
Copy shortlink
    • Features
      VersionStandard Range
      ApplicationIndustrial application
      Scanner designWireless variant
      Sensor resolution1,280 px x 800 px
      Light sourceLED, Visible, Red, 625 nm
      Alignment aidLaser, Red, 655 nm
      Reading distance0 mm ... 837 mm
      Code resolution

      ≥ 0.076 mm 1)

      ≥ 0.152 mm 2)

      • 1) Valid for Code 39.
      • 2) Valid for Data Matrix code.
    • Mechanics/electronics
      Supply voltage4 V DC ... 5.5 V DC
      Current consumption

      Charging (5 V DC): 1 A

      Standby: 120 mA

      HousingPlastic (UL 94 V-0)
      Housing colorOrange, gray
      Enclosure rating

      IP65

      IP67

      Weight405 g, incl. rechargeable battery
      Dimensions (L x W x H)100 mm x 76 mm x 192 mm
    • Performance
      Readable code structures1D codes, 2D codes, Stacked, Digimarc®
      Bar code typesCode 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post
      2D code typesData Matrix, QR code, MicroQR-Code, Aztec, MaxiCode, Digimarc, DOT Code, CodaBlock A/F, GS1, Chinese Sensible Code, OCR symbologies
      Stacked code typesPDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F
      Code alignmentOmni-directional
      Horizontal motion toleranceTyp. 450 cm/s
      Battery powerUp to 50,000 scans when fully charged, 14 h continuous operation at 1 scan/s
      Code buffer5,000 Codes (EAN, for scanning in batch mode)
    • Interfaces
      Ethernet
      Type of fieldbus integrationOptional, over external connection module CDF600-2
      RemarkTCP/IP
      USB
      FunctionKeyboard wedge, COM-Port emulation
      PS/2
      FunctionKeyboard wedge
      Serial✔ , RS-232 TTL
      RemarkOptionally possible via cable
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      FunctionPROFINET Single Port, PROFINET Dual Port
      PROFINET
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      Bluetooth
      RemarkBluetoothTM V2.1 EDR, 2.4 ... 2.4835 GHz
      FunctionWireless operating range up to 100 m (free view), batch function for expansion of the wireless radius, up to seven scanners communicate with one base station
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600
      Optical indicators3 LEDs (good read, charge of battery , radio connection status)
      Acoustic indicatorsBeeper, can be switched off
      VibrationYes
      Configuration softwareEZConfig Tool (≥ V.4.5.35)
    • Ambient data
      Shock resistance

      50 drop samples at –30 °C ... +50 °C from 2 m height on concrete

      20 drop samples at 25 °C, 55% rel. air humidity onto concrete from a height of 2.4 m

      36 MIL-STD-810G drop samples at 25 °C, 55% rel. air humidity Onto concrete from a height of 3 m

      Ambient operating temperature–20 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Permissible relative humidity95 %, Non-condensing
      Ambient light immunity100,000 lx
      Bar code print contrast (PCS)≥ 20 %
    • General notes
      Items suppliedThe battery is included in delivery
      NoteA base station, power supply unit, and connecting cable may be required for operation.
    • Classifications
      eCl@ss 5.027280101
      eCl@ss 5.1.427280101
      eCl@ss 6.027280101
      eCl@ss 6.227280101
      eCl@ss 7.027280101
      eCl@ss 8.027280101
      eCl@ss 8.127280101
      eCl@ss 9.027280101
      eCl@ss 10.027280101
      eCl@ss 11.027280101
      eCl@ss 12.027280101
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    HW1991ISR-3
    Connection diagram PROFINET IO/RT
    HW1991ISR-3
    Connection diagram PROFIBUS DP
    HW1991ISR-3
    Connection diagram Ethernet TCP/IP
    HW1991ISR-3
    Connection diagram EtherCAT®
    HW1991ISR-3
    Connection diagram DeviceNet™
    HW1991ISR-3
    Connection diagram AUX looping
    HW1991ISR-3
    Selection Guide
    HW1991ISR-3
    Selection Guide HW199x
  • View: View Gallery View List Show all
    Hide all