Image-based code readers
Lector61x

V2D611D-MMSCE4
1110306
Piece
Copy shortlink
    • Features
      Optical focusAdjustable focus (manually)
      SensorCMOS matrix sensor, grayscale values
      Sensor resolution1,280 px x 960 px
      IlluminationIntegrated
      Illumination color

      Amber, LED, Visible, 617 nm, ± 15 nm

      Blue, LED, Visible, 470 nm, ± 15 nm

      Feedback spot

      LED, Visible, green, 525 nm, ± 15 nm

      LED, Visible, Red, 635 nm, ± 15 nm

      Alignment aidLED, Red, 630 nm, ± 15 nm
      LED class1 (IEC 62471:2006-07, EN 62471:2008-09)
      Laser class1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 56” from May 8, 2019 (IEC 60825-1:2014, EN 60825-1:2014)
      Scanning frequency40 Hz
      Code resolution0.02 mm 1)
      Reading distance50 mm ... 300 mm 1) 2)
      Lens
      Focal length12 mm
      • 1) For details see reading field diagram.
      • 2) Valid for Data Matrix, PDF417, and 1D codes with good print quality.
    • Mechanics/electronics
      Connection type

      1 x cable with male connector M12, 17-pin

      1 x Cable with ethernet female connector M12, 4-pin

      Circular plug-in connector

      Supply voltage12 V DC ... 24 V DC, ± 15 %
      Power consumptionTyp. 3.5 W
      Output current≤ 50 mA
      HousingZinc diecast
      Housing colorLight blue (RAL 5012)
      Window materialPlastic
      Enclosure ratingIP54 (EN 60529, EN 60529/A2)
      Protection classIII
      Electrical safetyEN 62368-1
      Weight165 g
      Dimensions (L x W x H)50 mm x 40.3 mm x 29.6 mm
    • Performance
      Readable code structures1D codes, 2D codes, Stacked, direct-marked codes
      Bar code typesGS1-128 / EAN 128, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode, GS1 DataBar, Code 39, Code 128, Codabar, Code 32, Code 93, Plessey Code, MSI/Plessey, Telepen, postal codes
      2D code typesData Matrix ECC200, GS1 Data-Matrix, PDF417, PDF417 Truncated, QR code, MaxiCode
      Code qualificationOn the basis of ISO/IEC 16022, ISO/IEC 15415, ISO/IEC 15416, ISO/IEC 18004
      No. of codes per reading interval1 ... 50
      No. of characters per reading interval500 (for multiplexer function in CAN operation)
      Exposure time≥ 60 µs
      Automated parameter switching
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionHost, FTP (image transmission)
      Data transmission rate10/100 MBit/s
      PROFINET
      FunctionPROFINET Single Port
      Data transmission rate10/100 MBit/s
      EtherNet/IP™
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-232
      FunctionHost
      Data transmission rate0.3 kBaud ... 115.2 kBaud
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server)
      Data transmission rate20 kbit/s ... 1 Mbit/s
      CANopen
      Data transmission rate20 kbit/s ... 1 Mbit/s
      Digital inputs

      2 (physical, switching, “Sensor 1”)

      “Sensor 2”

      Digital outputs3 (physical, switching, “Result 1” ... “Result 3”)
      Reading pulseDigital inputs, non-powered, serial interface, Ethernet, CAN, auto pulse, presentation mode
      Optical indicators9 LEDs (6 status displays, 2 LED alignment aids, 1 feedback spot)
      Control elements1 pushbutton (select and start/stop functions)
      Operator interfacesWeb server
      Configuration softwareSOPAS ET
      Data storage and retrievalImage and data storage via external FTP
      Maximum encoder frequency300 Hz
      External illumination controlVia digital output (max. 24 V trigger)
    • Ambient data
      Electromagnetic compatibility (EMC)

      EN 61000-6-3:2007+A1:2011 / IEC 61000-6-3:2006+AMD1:2010

      EN 61000-6-2:2005-08

      Vibration resistanceEN 60068-2-6:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature0 °C ... +40 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
    • Classifications
      ECl@ss 5.027280103
      ECl@ss 5.1.427280103
      ECl@ss 6.027280103
      ECl@ss 6.227280103
      ECl@ss 7.027280103
      ECl@ss 8.027280103
      ECl@ss 8.127280103
      ECl@ss 9.027280103
      ECl@ss 10.027280103
      ECl@ss 11.027280103
      ECl@ss 12.027280103
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002999
      ETIM 8.0EC002999
      UNSPSC 16.090143211701

    Technical drawings

    V2D611D-MMSCE4
    Dimensional drawing
    V2D611D-MMSCE4
    Field of view
  • View: View Gallery View List Show all
    Hide all