Contact
Feedback

Image-based code readers
ICR88x

More compact. More reliable. More brilliant.

Your Benefits

  • Compact design with no deflector mirror for easy installation
  • Dual-line CMOS sensor provides outstanding image quality for the best possible read rates
  • Image output option for tracking and analysis software
  • Maintenance-free system
  • Lower energy consumption due to reduced illumination, integrated decoder, and standby mode
  • Easy configuration with the SOPAS engineering tool saves time
  • MTTR of under ten minutes and 80,000 h MTBF minimize downtime and ensures high reliability

Overview

More compact. More reliable. More brilliant.

The track and trace system based on the line-scan camera ICR88x is the ideal solution for all high-end linear and 2D code reading applications in transport and logistics processes. The code reading system has a modular camera design and includes an LED illumination module, focus control, and a high-performance decoder.

The ICR88x System is optimized for small sorter applications. Thanks to the short reading distance of the integrated ICR88x camera, the system can be installed with a very compact footprint.

At a glance
  • High-end camera system, optimized for applications with short reading distances
  • Dual-line CMOS sensor for the best possible read rates
  • High scanning frequency of up to 19 kHz for high-resolution images (> 200 dpi)
  • All decoders are integrated in the camera
  • Maximum reliability, no external PC required
  • System can read all common 1D and 2D codes
  • Parameter cloning for all components
  • Additional track and trace solutions can be integrated

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusDynamic focus control
    Scanning frequency19,100 Hz
    Reading distance800 mm ... 1,350 mm
    Enclosure ratingIP64
    Exchangeable lens and illumination
    Weight28.5 kg
All technical data can be found accompanying the individual product

Downloads

TOP