Image-based code readers
ICD8xx

ICD890-44342020
1092550
Piece
Copy shortlink
    • Features
      FunctionLine camera with integrated 1D/2D code decoder, image output and additional optional 2D vision functions
      Optical focusDynamic focus control or constant focus
      SensorCMOS line sensor
      Sensor resolutionStandard resolution
      ProcessorStandard performance
      Line frequencyMax. 50 kHz
      LensIntegrated
      Focal length95 mm
      Reading distance1,550 mm ... 3,600 mm 1)
      Field of view

      1,200 mm (170 dpi)

      1,035 mm (200 dpi)

      Code resolution≥ 0.1 mm
      Operating modeForward, backward, start/stop
      Further functionsExtended analysis of code quality, empty tote detection, object classification, 2D dimensioning (image-based calculation of object dimensions)
      • 1) Related to device reference point, for details see field of view diagram.
    • Mechanics/electronics
      Connection type

      3 x M12, 8-pin female connector, X-coded, CAT 6A (Ethernet 1 ... 3)

      1 x M12, 12-pin female connector, A-coded (I/O)

      1 x M12, 5-pin female connector (CAN Out)

      1 x M12, 5-pin male connector, A-coded (CAN In)

      1 x M12, 8-pin female connector (Light 1)

      1 x M12, 5-pin female connector, L-coded (PWR Out)

      1 x M12, 5-pin male connector, L-coded (PWR In)

      1 x USB, 5-pin female connector, type A

      Supply voltage24 V DC, –10 % +20 %
      Power consumptionTyp. 80 W, standby typ. 50 W
      Current consumption10 A
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Enclosure ratingIP65 (EN 60529:1991-10 / A2:2000-02 / A3:2013)
      Protection classIII (EN 61140)
      Electrical safetyEN 61010-1:2010-10
      WeightApprox. 11 kg
      Dimensions (L x W x H)486.6 mm x 300 mm x 179 mm
      MTBF120,000 h
      MTTR (Mean time to repair)< 10 min
    • Performance
      Readable code structures1D codes, 2D codes, Stacked, plain text
      Bar code typesGS1-128 / EAN 128, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode, GS1 DataBar, Code 39, Code 128, Codabar, Code 32, Code 93, postal codes
      2D code typesData Matrix ECC200, GS1 Data-Matrix, MaxiCode, QR code, Aztec, PDF417
      Skew angle≤ 75°
      Transport speed≤ 4.5 m/s
      Minimum object distance≥ 50 mm
      Number of objects per second≤ 10
      Image typeJPEG, TIFF, BMP
      Image outputUp to 4 (s)FTP clients, AWS S3 client, FTP Server, Samba Server, REST Server
    • Interfaces
      USB
      FunctionUSB 2.0
      Ethernet✔ (3) , TCP/IP
      FunctionFTP, real-time image output
      Data transmission rate1 Gbit/s
      CAN✔ (2)
      RemarkCSN (SICK CAN Sensor Network)
      Function1 x CAN In, 1 x CAN Out
      Data transmission rate20 kbit/s ... 500 Mbit/s
      Optical indicators

      3 LED (device status displays)

      3 double LED (ethernet status displays)

      Configuration softwareSOPAS ET
      Memory card1 x 2.5 inch SSD (image and data logging), 1 x microSD memory card (configuration data back-up)
    • Ambient data
      Electromagnetic compatibility (EMC)

      IEC 61000-6-4:2018

      IEC 61000-6-2:2019

      Vibration resistanceIEC 60068-2-6:2007-12
      Shock resistanceIEC 60068-2-27:2008-02
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity95 %, Non-condensing
      Ambient light immunity2,000 lx, on code
    • Classifications
      eCl@ss 5.027280103
      eCl@ss 5.1.427280103
      eCl@ss 6.027280103
      eCl@ss 6.227280103
      eCl@ss 7.027280103
      eCl@ss 8.027280103
      eCl@ss 8.127280103
      eCl@ss 9.027280103
      eCl@ss 10.027280103
      eCl@ss 11.027280103
      eCl@ss 12.027280103
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002999
      ETIM 8.0EC002999
      UNSPSC 16.090143211701

    Technical drawings

    ICD890-44342020
    Dimensional drawing
    ICD890-44342020
    Field of view
    ICD890-44342020
    Device reference point
  • View: View Gallery View List Show all
    Hide all