Contact
Feedback

Connectivity

SICK connects – complete connectivity from a single source

SICK provides connection devices that easily connect to other devices in your machine, regardless of the selected automatic identification technology. These devices enable easy integration of fieldbus gateways into the modular connection boxes, making it possible to incorporate the scanner, camera or RFID systems into different fieldbus technologies. A fieldbus proxy, external parameter memory, display, and power modules provide a high degree of application flexibility.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Product family CDB
Simplifies 4Dpro sensor commissioning
  • Connection module for one 4Dpro sensor
  • Clearly visible, easily accessible screw- and spring-loaded terminals
  • Connection diagram on the inside of the lid
  • Configuration with switches
  • IP 65 connection for one 4Dpro sensor using standard connection cable
  • Basis for CMC600 parameter cloning module
  • Service plug for direct access to the AUX interface
Product family CDM
Commissioning sensors the easy way – for more flexibility
  • Efficient solution to power and connect to SICK's Auto-ID component portfolio
  • Slots for optional fieldbus modules, parameter memory, display and power supply module
  • Simple voltage supply of scanner
  • IP 65 connection of a scanner using SICK standard cable
  • Direct access to the service interface of the sensor
  • Connection diagram integrated in lid
  • Clearly visible and easily accessible screw/spring-loaded terminals
Product family CDF600
Easy EtherCAT connection
  • Simple mounting saves time on installation, commissioning, and provides flexibility for different application environments
  • All electrical connections are pluggable
  • Integrated parameter storage
  • 6 LEDs for status and error display
  • Integrated CAN interface
Product family CDF600-2
Simply easy to connect
  • Flexible mounting on all standard profiles
  • Flexible fieldbus connection for PROFIBUS DP and PROFINET (depending on type)
  • Code switch for setting node address and operating mode (depending on type)
  • LEDs for status and diagnostics
  • Plug-in electrical connections
  • Integrated configuration memory for connected sensors
  • Compact and flexible

Result 1 - 4 out of 4

TOP