Contact
Feedback

Bar code scanners
CLV69x

The highest level of flexibility and power

Your Benefits

  • Higher reading rate on damaged, heavily contaminated and partially damaged bar codes using the SMART+ algorithm
  • Increased processing allows for faster and more accurate performance on demanding applications
  • Fewer costs since no additional Ethernet gateway is required when using the Ethernet clone plug
  • Time savings during commissioning thanks to integrated buttons and bar graph
  • Increased scanner intelligence enables sophisticated configuration of logical operations, reducing the control system programming effort. Data is delivered in the desired format
  • Cost savings since standard applications can be implemented without an additional system controller due to integrated tracking

Overview

The highest level of flexibility and power

The CLV69x bar code scanner offers excellent reading performance, high-speed processing and a high level of reading accuracy. The auto focus function is based on built-in distance measurement technology and makes it possible to have height-independent code reading within the reading field. Simple and user-friendly configuration is guaranteed using the standard SOPAS ET operating system from SICK. Due to built-in SMART+ code reconstruction technology, the CLV69x can read heavily contaminated or partially damaged bar codes as well as those with a high angle of tilt. With its built-in tracking, the CLV69x can be used without any additional system controller to handle standard applications. The innovative connectivity with built-in parameter storage not only enables fast, simple scanner replacement, but also easy integration into a variety of applications.

At a glance
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly "SOPAS ET" software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusAuto focus
    Aperture angle≤ 60° / ≤ 50°
    Scanning frequency400 Hz ... 1,200 Hz
    Code resolution0.17 mm ... 1.2 mm
    Reading distance400 mm ... 2,200 mm
    Ethernet✔ , TCP/IP
    PROFINET✔ , optional over external fieldbus module
    EtherNet/IP™
    Serial✔ , RS-232, RS-422, RS-485
    CAN
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    Weight1,500 g / 2,200 g
All technical data can be found accompanying the individual product

Downloads

TOP