Contact
Feedback

Bar code scanners
CLV63x

Intelligent scanning solution for logistics and automation

Your Benefits

  • Intelligent auto setup and multi-function pushbuttons save time during commissioning
  • Easily execute firmware updates using the microSD memory card: no need for a PC
  • Enhanced SMART technology reads damaged and partially obscured codes, increasing read rates
  • Increased scanner intelligence enables sophisticated configuration of logical operations, reducing the control system programming effort. Data is then delivered in the desired format
  • Real-time code identification even at very high conveyor speeds
  • Increased scanning reliability due to high-performance computing power and high scanning frequency

Overview

Intelligent scanning solution for logistics and automation

The CLV63x series of bar code scanners are compact, powerful tools satisfying the needs of a wide range of applications and industries. Newly improved SMART algorithms in the CLV63x are superior when reading damaged and tilted codes. In addition, pushbuttons on the CLV63x and above allow for quick bar code setup without using a computer. Match code teach-in and diagnostic triggering are also possible. In addition to the LED bar graph, the CLV63x has other LED indicators on its body that show communication and scanner performance. The microSD memory card slot allows users to easily clone scanner parameters. Variants include line, raster, side reading window and oscillating mirror versions; available with Ethernet.

At a glance
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • Integrated LED bar graph
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusFixed focus
    Aperture angle≤ 50°
    Scanning frequency400 Hz ... 1,200 Hz
    Code resolution0.2 mm ... 1 mm
    Reading distance44 mm ... 735 mm
    PROFINET✔ , optional over external fieldbus module / ✔
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422, RS-485
    CAN
    CANopen
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    Ethernet✔ , TCP/IP
    EtherNet/IP™
    Weight250 g ... 1,230 g
All technical data can be found accompanying the individual product

Downloads

TOP