Contact
Feedback

Bar code scanners
CLV61x Dual Port

The network professional

Your Benefits

  • Installed switch for easy installation and implementation of line and ring topologies
  • Integrated cable for easy voltage supply via flat ribbon cable
  • Compact housing with swivel connector makes it easier to mount the sensor – even where space is tight
  • Simple configuration process via additional USB interfaces
  • Scanner variants with integrated heating and/or hardware input offer the highest level of flexibility for each application
  • Adaptive temperature regulation for energy-efficient identification in cold storage environments (type-dependent)
  • Configuration directly into the control environment or the intuitive SOPAS ET user interface enables quick integration into the conveyor system

Product selection

Show all Hide all
Filter by:
330.0 mm 705.0 mm
1000.0 Hz 1000.0 Hz

6 results:

Result 1 - 6 out of 6

View:

1078175
CLV61x Dual Port
Bar code scanners
  • Scanner design: Line scanner
  • Reading field: Side (105°)
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “POWER” connection, 4-pin M12 plug (0.9 m), A-coded, 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B
  • Operating voltage: 18 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: yes
Details
  • Compare now
1075150
CLV61x Dual Port
Bar code scanners
  • Scanner design: Line scanner
  • Reading field: Side (105°)
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “POWER” connection, 5-pin M12 plug, A-coded, 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B, 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded
  • Operating voltage: 10 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: no
Details
  • Compare now
1073188
CLV61x Dual Port
Bar code scanners
  • Scanner design: Line scanner
  • Reading field: Side (105°)
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded, 1 x “POWER” connection, 4-pin M12 plug (0.9 m), A-coded, 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B
  • Operating voltage: 10 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: no
Details
  • Compare now
1068608
CLV61x Dual Port
Bar code scanners
  • Scanner design: Line scanner
  • Reading field: Side (105°)
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “POWER” connection, 4-pin M12 plug (0.9 m), A-coded, 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded, 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B
  • Operating voltage: 10 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: no
Details
  • Compare now
1078582
CLV61x Dual Port
Bar code scanners
  • Scanner design: Line scanner
  • Reading field: Side (105°)
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded, 1 x “POWER” connection, 5-pin M12 plug, A-coded, 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B
  • Operating voltage: 10 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: no
Details
  • Compare now
1075152
CLV61x Dual Port
Bar code scanners
  • Scanner design: Raster scanner
  • Reading field: Front
  • Version: Long Range
  • Connection type: Cable
  • Electrical connection: 1 x “PROFINET P2” connection, 4-pin M12 socket, D-coded, 1 x “PROFINET P1” connection, 4-pin M12 socket, D-coded, 1 x Micro USB female connector, type B, 1 x “POWER” connection, 5-pin M12 plug, A-coded
  • Operating voltage: 10 V DC ... 30 V DC
  • Front screen: Glass
  • Heating: no
Details
  • Compare now

Result 1 - 6 out of 6

Overview

The network professional

The powerful, compact bar code scanners of the CLV61x Dual Port product family are specially attuned to the requirements of intralogistics. The integrated PROFINET with two facilities for connecting (Dual Port) makes it easy to integrate them into line and ring topologies for control systems. Configuration directly into the control environment or the intuitive SOPAS ET user interface enables quick integration into the system. The devices feature an Ethernet and a USB interface. Status indicator LEDs allow you to diagnose the read results and operational status quickly and effectively. Device variants with integrated heating also enable controlled and economical identification of objects even in cold storage units.

At a glance
  • Straightforward PROFINET connection
  • Minimal cabling complexity thanks to line and ring topologies
  • PROFINET with integrated switch (Dual Port)
  • Optimal reading field for intralogistics applications
  • Compact design
  • USB interface
  • Adjustable scanning frequency of up to 1,000 scans per second

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview
    FocusFixed focus
    Aperture angle≤ 50°
    Scanning frequency400 Hz ... 1,000 Hz
    Code resolution0.35 mm ... 1 mm
    Reading distance25 mm ... 705 mm
    PROFINET
    USB
    Weight290.5 g ... 345.8 g
All technical data can be found accompanying the individual product

Downloads

TOP