Contact
Feedback

Bar code scanners
CLV50x

The mini line – small, simple, reliable

Your Benefits

  • Compact design and easy operation enable installation in situations with limited space
  • Fast and easy commissioning using enclosed configuration bar codes and the online tool
  • Excellent reading performance – even with poorly printed codes – ensures high throughput
  • Pushbutton trigger, onboard LED, and audible beep simplify setup and troubleshooting

Overview

The mini line – small, simple, reliable

SICK’s miniature line of bar code scanners are barely larger than a USB plug and can easily be installed where space is extremely limited. The CLV50x series is also easy to configure via its online tool and configuration bar codes. These mini bar code scanners boast excellent decoding performance, with a large depth of field that allows for flexibility in your application. This ultra-compact series is ideal for applications in the OEM and machine builder marketplace, such as packaging systems, circuit board processing, clinical analyzers, robotic inspection, etc. The CLV503 is ideal for slow moving applications – with a scanning frequency of 100 Hz. The CLV505 offers a high scanning frequency of 1,000 Hz and is suitable for conveyor speeds of up to 5 m/s, depending on the application.

At a glance
  • Extremely compact
  • Lightweight
  • Easy commissioning
  • Fast and reliable decoding even on poorly printed or partly damaged codes
  • Available as RS-232 variant with flying leads and as USB variant
  • Pushbutton trigger
  • One trigger input and two digital outputs for good read/no read outputs (for RS-232 variant only)
  • CLV505 available in raster version

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusFixed focus
    Aperture angle≤ 44° / ≤ 40°
    Scanning frequency≤ 1,000 Hz
    Code resolution0.15 mm ... 1 mm
    Reading distance50 mm ... 630 mm
    Serial
    USB
    Weight+ 18.5 g / + 30 g
All technical data can be found accompanying the individual product

Downloads

TOP