Accessories
Plug connectors and cables
FX3-MPL000001
1043700
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Other connectors and cables |
Connection type | Screw-type terminals |
Description | System plug: Voltage supply of the Flexi Soft system and storage of system configuration (without EFI-compatible devices) |
Specialty | For FX3-CPU0 and FX3-CPU1 |
Classifications
eCl@ss 5.0 | 27243001 |
eCl@ss 5.1.4 | 27243101 |
eCl@ss 6.0 | 27243101 |
eCl@ss 6.2 | 27243101 |
eCl@ss 7.0 | 27243101 |
eCl@ss 8.0 | 27243101 |
eCl@ss 8.1 | 27243101 |
eCl@ss 9.0 | 27243101 |
eCl@ss 10.0 | 27243101 |
eCl@ss 11.0 | 27243101 |
eCl@ss 12.0 | 27243101 |
ETIM 5.0 | EC000474 |
ETIM 6.0 | EC000474 |
ETIM 7.0 | EC000474 |
ETIM 8.0 | EC000474 |
UNSPSC 16.0901 | 32151705 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.