Fork sensors
UF

UFN3-70P415
6049679
Piece
Copy shortlink
    • Features
      Functional principleUltrasonic detection principle
      Dimensions (W x H x D)18 mm x 47.5 mm x 92.5 mm
      Housing design (light emission)Fork shaped
      Fork width3 mm
      Fork depth69 mm
      Minimum detectable object (MDO)Gap between Labels / Size of labels: 2 mm 1)
      Label detection
      Adjustment

      Plus/minus button (Teach-in, sensitivity, light/dark switching)

      Cable (Teach-in dynamic)

      Teach-in mode

      2-point teach-in

      Teach-in dynamic

      • 1) Depends on the label thickness.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 10 % 2)
      Current consumption40 mA 3)
      Switching frequency1.5 kHz 4)
      Response time250 µs 5)
      Switching outputPNP
      Switching output (voltage)PNP: HIGH = UV ≤ 2 V / LOW approx. 0 V
      Switching modeLight/dark switching
      Output current Imax.100 mA 6)
      Input, teach-in (ET)

      Teach: U > 7 V ... < UV

      Run: U < 2 V

      Initialization time100 ms
      Connection typeMale connector M8, 4-pin
      Protection classIII 7)
      Circuit protection

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP65
      Weight95 g
      Housing materialMetal, Aluminum
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1, typical, depending on material and speed.
      • 5) Signal transit time with resistive load.
      • 6) Output current minimal 0.03 mA.
      • 7) Reference voltage DC 50 V.
    • Ambient data
      Ambient operating temperature+5 °C ... +55 °C 1)
      Ambient temperature, storage–20 °C ... +70 °C
      Shock loadAccording to EN 60068-2-27
      EMCEN 60947-5-2 2)
      UL File No.NRKH.E191603 & NRKH7.E191603
      • 1) Do not bend below 0 °C.
      • 2) The UFN complies with the Radio Safety Requirements (EMC) for the industrial sector (Radio Safety Class A). It may cause radio interference if used in residential areas.
    • Classifications
      ECl@ss 5.027270909
      ECl@ss 5.1.427270909
      ECl@ss 6.027270909
      ECl@ss 6.227270909
      ECl@ss 7.027270909
      ECl@ss 8.027270909
      ECl@ss 8.127270909
      ECl@ss 9.027270909
      ECl@ss 10.027270909
      ECl@ss 11.027270909
      ETIM 5.0EC002720
      ETIM 6.0EC002720
      ETIM 7.0EC002720
      ETIM 8.0EC002720
      UNSPSC 16.090139121528

    Technical drawings

    UFN3-70P415
    Dimensional drawing UFnext - Plus/minus buttons
    UFN3-70P415
    Adjustments Adjustment: teach-in via plus/minus buttons (WFxx-B416)
    UFN3-70P415
    Connection diagram Cd-092
    UFN3-70P415
    Concept of operation Teach-in dynamic via plus/minus buttons
  • View: View Gallery View List Show all
    Hide all