Pressure sensors
PHT

PHT-RB1X0ET20S0AMS0Z
6050387
Copy shortlink
    • Features
      MediumLiquid, gaseous
      Pressure typeGauge pressure
      Pressure unitbar
      Measuring range0 bar ... 1 bar
      Process temperature–20 °C ... +150 °C
      Output signal4 mA ... 20 mA, 2-wire
      EHEDG approval
    • Mechanics/electronics
      Process connectionTri-Clamp 2"
      Wetted partsStainless steel 1.4435
      Internal transmission fluidSynthetic oil, FDA approved
      Housing materialStainless steel 1.4571
      Connection typeRound connector M12 x 1, 4-pin, IP67
      Supply voltage

      10 V DC ... 30 V DC

      14 V DC ... 30 V DC with output signal 0 V ... 10 V

      11 V DC ... 30 V DC with output signal 4 mA ... 20 mA and field housing

      Electrical safety

      Overvoltage protection: 36 V DC

      Short-circuit protection: QA towards M

      Reverse polarity protection: L+ to M

      Protection class: III

      Dielectric strength500 V DC, NEC Class 02 power supply (low voltage and low current max. 100 VA even in the event of a fault)
      CE-conformityEMC directive: 2004/108/EC, EN 61326-2-3
      Weight sensorApprox. 500 g
      SealWithout seal
      Enclosure ratingIP67
      Protection class III
      MTTF403 years
    • Performance
      Non-linearity≤ ± 0.2 %, of span (Best Fit Straight Line, BFSL) according to IEC 61298-2
      Accuracy≤ ± 0.25 % of the span
      Non-repeatability≤ ± 0.1 % of the span
      Response time (10 % ... 90 %)≤ 10 ms
      Long-term drift/one-year stability ≤ 0.2 % of the span
      Temperature coefficient in rated temperature rangeMean TC of zero: ≤ 0.2% of span / 10 K for measuring ranges 0 bar ... 0.6 bar up to 0 bar ... 25 bar, Mean TC of zero: ≤ 0.25 % of span/ 10 K with pressure range 0 bar ... 0.4 bar≤ 0.25 % of span/ 10 K, with pressure range 0 bar ... 0.4 bar, Mean TC of zero: ≤ 0.4% of span / 10 K for measuring range 0 bar ... 0.25 bar, Mean TC of span ≤ 0.2 % of span / 10 K
      Rated temperature range0 °C ... +80 °C
    • Ambient data
      Ambient temperature–20 °C ... +80 °C
      Storage temperature–40 °C ... +100 °C
      Shock load500 g according to IEC 60068-2-27 (mechanical shock)
      Vibration load15 g according to IEC 60068-2-6 (vibration under resonance)
    • Classifications
      eCl@ss 5.027200614
      eCl@ss 5.1.427200614
      eCl@ss 6.027200614
      eCl@ss 6.227200614
      eCl@ss 7.027200614
      eCl@ss 8.027200614
      eCl@ss 8.127200614
      eCl@ss 9.027200614
      eCl@ss 10.027200614
      eCl@ss 11.027200614
      eCl@ss 12.027200614
      ETIM 5.0EC011478
      ETIM 6.0EC011478
      ETIM 7.0EC011478
      ETIM 8.0EC011478
      UNSPSC 16.090141112410

    Technical drawings

    PHT-RB1X0ET20S0AMS0Z
    Dimensional drawing Housing with circular connector M12 x 1, IP67
    PHT-RB1X0ET20S0AMS0Z
    Dimensional drawing Clamp
    PHT-RB1X0ET20S0AMS0Z
    Connection type
  • View: View Gallery View List Show all
    Hide all