Level sensors
LFV300 / LFV310 / Vibrating level switch
LFV310-XXGBVX8RX
6037992
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
| Medium | Fluids |
| Measurement | Switch |
| Probe length | 66 mm |
| Process pressure | –1 bar ... 64 bar |
| Process temperature | –50 °C ... +150 °C |
| Fill material density | 0.5 g/cm³ ... 2.5 g/cm³ |
Performance
| Accuracy of sensor element | ± 2 mm |
| Reproducibility | ≤ 1 mm |
| Viscosity | 0.1 mPas ... 10,000 mPas |
| Response time | 500 ms |
| MTBF | 9,73*10^6 h |
Electronics
| Power consumption | 5 mA ... 30 mA |
| Initialization time | < 2 s |
| VDE protection class 1 | ✔ |
| Connection type | M20 x 1.5 |
| Output signal | Double relay (DPDT) |
| Supply voltage | Double relay (DPDT): 20 V DC ... 72 V DC / 20 V AC ... 253 V AC |
| Hysteresis | 2 mm |
| Output current | > 10 µA; < 3A AC, 1A DC |
| Inductive load | 750 VA 54 W |
| Capacitive load | 750 VA 54 W |
| Contact load | Min. 50 mW / max. 750 VA, 54 W |
| Enclosure rating | IP66 / IP67 |
| Temperature drift | 0,03 mm/K |
Mechanics
| Wetted parts | Stainless steel 316L (optional Ra ≤ 0.8 μm) |
| Process connection | G ¾ A PN 64 / 1.4404 |
| Housing material | Stainless steel (electropolished) |
| Sensor material | Stainless steel 1.4404 |
Ambient data
| Ambient operating temperature | –40 °C ... +70 °C |
| Ambient temperature, storage | –40 °C ... +80 °C |
Classifications
| ECl@ss 5.0 | 27273202 |
| ECl@ss 5.1.4 | 27273202 |
| ECl@ss 6.0 | 27273202 |
| ECl@ss 6.2 | 27273202 |
| ECl@ss 7.0 | 27273202 |
| ECl@ss 8.0 | 27273202 |
| ECl@ss 8.1 | 27273202 |
| ECl@ss 9.0 | 27273202 |
| ECl@ss 10.0 | 27273202 |
| ECl@ss 11.0 | 27273202 |
| ETIM 5.0 | EC002654 |
| ETIM 6.0 | EC002654 |
| ETIM 7.0 | EC002654 |
| ETIM 8.0 | EC002654 |
| UNSPSC 16.0901 | 41111938 |
Technical drawings
Dimensional drawing LFV310
Dimensional drawing Marking on the welded flange
Connection diagram Relay - electronic module
Connection diagram Relay connection diagram (single chamber housing)
Instruction for installation Inflowing medium
Characteristic curve Influence of the process temperature on the switching point
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.