Gas flow meters
FLOWSIC600-XT

FLOWSIC600-XT
On request
Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
  • As the follow-up to the successful FLOWSIC600, the FLOWSIC600-XT ultrasonic gas flow measuring device is setting new standards in its market segment.

    The FLOWSIC600-XT is available in variants with 4, 4+1, 4+4, and 8 measurement paths to meet the requirements of every application, whether it is being used as a stand-alone or system solution. In addition to the OIML R 137 Class 1.0 requirements, the FLOWSIC600-XT meets the requirements of Class 0.5 and AGA9 in their entirety.

    The FLOWSIC600-XT contains i-diagnostics™ – an intelligent application diagnostics function – and PowerIn Technology™, which enables continuous measurement operation for up to three weeks in the event of a mains voltage failure. These functions help ensure usability and unparalleled operational safety – and what''s more, the equipment offers the very best possible measurement accuracy and long-term stability.

    At a glance
    • User-friendly product family
    • Automatic correction of pressure and temperature effects
    • Available for all operating conditions
    • PowerIn Technology™ for reliable backup operation
    • Intelligent application diagnostics with i-diagnostics™
    • Extendable with flow computers per connect-and-go
    Your benefits
    • Low measurement uncertainty in every application
    • Excellent measurement data reliability and availability
    • The right ultrasonic gas flow measuring device for every application – without compromise
    • Simple device integration – even in compact systems
    • Quick and easy commissioning and checks
    • System
      Measured valuesVolumetric flow a. c., volume a. c., gas velocity, sound velocity, optional volume correction via integrated, electronic volume corrector (EVC)
      Number of measuring paths4, 4+1 (2plex), 4+4 (Quatro), 8 (Forte)
      Measurement principleUltrasonic transit time difference measurement
      Measuring mediumNatural gas, air, natural gases containing increased levels of CO2, N2, H2S, O2
      Measuring ranges
      Qmin from ... to5 ... 750 m³/h
      Qmax from ... to1,000 ... 120,000 m³/h
      Measuring ranges depend on nominal pipe size
      Repeatability≤ 0.05 % of the measured value
      Accuracy
      Error limits Qt ... Qmax
      4-path and 8-path version≤ ± 0.5 %
      Dry calibrated
      4-path and 8-path version≤ ± 0.2 %
      After flow calibration and adjustment with constant factor. Without uncertainty of the calibration test facility.
      4-path and 8-path version≤ ± 0.1 %
      After flow calibration and adjustment with polynomial or piecewise correction. Without uncertainty of the calibration test facility.
      Min. piping requirements
      4-path versionAccording OIML Class 1.0: with straight inlet section of ≥ 10D or ≥ 5D with flow conditioner
      According OIML Class 0.5: with straight inlet section of ≥ 10D and flow conditioner
      8-path versionAccording OIML Class 1.0: with straight inlet section of ≥ 2D
      According OIML Class 0.5: with straight inlet section of ≥ 5D
      For details see operating instructions
      Diagnostics functions i-diagnostics™: Integrated device diagnostics, and advanced intelligent device and application diagnostics via FLOWgate™ operating software
      Gas temperature
      –40 °C ... +180 °C
      On request–194 °C ... +280 °C
      Operating pressure

      0 bar (g) ... 160 bar (g)

      On request: 0 bar (g) ... 450 bar (g)

      Nominal pipe size
      3 ″ ... 56 ″
      (DN 80 ... DN 1400), other nominal pipe sizes on request
      Ambient temperature
      –40 °C ... +70 °C
      (–60 °C ... +70 °C with enclosure for electronics)
      Storage temperature–40 °C ... +70 °C
      (-60 °C ... +70 °C meter body only)
      Ambient humidity≤ 95 %
      Relative humidity; non-condensing
      Conformities

      OIML R 137-1&2:2012

      OIML D 11:2013

      ISO 17089-1

      AGA-Report Nr. 9

      MID: 2014/32/EU

      PED: 2014/68/EU

      ATEX: 2014/34/EU

      EMC: 2014/30/EU

      GOST 8.611-2013

      GOST 8.733-2011

      Ex-approvals
      IECExEx db ia op is [ia Ga] IIA/IIC T4 Gb
      Ex db eb ia op is [ia Ga] IIA/IIC T4 Gb
      Ex ia op is IIA/IIC T4 Ga
      Ex ia nA op is IIC T4 Gc
      ATEXII 2 (1) G Ex db ia op is [ia Ga] IIA/IIC T4 Gb
      II 2 (1) G Ex db eb ia op is [ia Ga] IIA/IIC T4 Gb
      II 1G Ex ia op is IIA/IIC T4 Ga
      II 3G Ex ia nA op is IIC T4 Gc
      NEC/CEC (US/CA)Explosion-proof / non-incendive:
      CI I, Div. 1 Group D, T4 / Ex d ia [ia Ga] IIA T4 Gb / Cl I, Zone 1 AEx d ia op is [ia Ga] IIA T4 Gb
      NEPSI 201322316004062
      CI I, Div. 1 Groups B, C, D, T4 / Ex d ia [ia Ga] IIC T4 Gb / Cl I, Zone 1 AEx d ia op is [ia Ga] IICT4 Gb
      Intrinsically safe:
      CI I, Div. 1 Group D T4 / Ex ia IIA T4 Ga / Cl I, Zone 0, AEx ia op is IIA T4 Ga
      Non-incendive
      CI I, Div. 2 Groups A, B, C, D, T4 / Ex ia nA IIC T4 Gc / Cl I, Zone 2, AEx ia nA op is IIC T4 Gc
      Enclosure rating
      IP66 / IP67
      Analog outputs1 output:
      4 ... 20 mA, ≤ 250 Ω
      Active/passive, electrically isolated
      Digital outputs4 outputs: 2 x status, 2 x pulse:
      ≤ 30 V, 50 mA
      Passive, electrically isolated, open collector or conforming to NAMUR (DIN EN 60947-5-6), fmax = 10 kHz
      Modbus✔ , ✔ , ✔
      Type of fieldbus integrationTCP
      RTU RS-485 (3x)
      ASCII RS-485 (3x)
      Ethernet
      RemarkOption
      HART
      RemarkHART® master for connecting external pressure and temperature transmitter
      HART® slave (for communication with control system) (approval pending)
      Optical interface
      RemarkIR, according to IEC 62056-21
      Serial
      RemarkEncoder
      OperationVia display and software FLOWgate™
      Dimensions (W x H x D)See dimensional drawings and tables
      WeightSee table "Dimensions"
      Material in contact with mediaLow temperature carbon steel, stainless steel, duplex steel
      Electrical connection
      VoltageElectrically isolated: 12 ... 24 V DC
      Intrinsically safe: 6 ... 16 V DC
      PowerIn technology™ with back-up battery (2,400 mAh, 10.8 V), optional
      Power consumption0.45 W ... 2.45 W
      Depending on electronics configuration
      Integrated componentsIntegrated pressure sensor and temperature sensor for correction of pressure and temperature effects (option)
    • Volume correction
      Correction methodPTZ (optional integrated)
      Compressibility

      SGERG88

      AGA 8 Gross method 1

      AGA 8 Gross method 2

      AGA NX-19

      AGA NX-19 mod.

      NX-19 mod. (GOST)

      GERG91 mod. (GOST)

      Fixed value

      Data archives

      1 diagostics archive (6,000 entries)

      2 configurable measuring period archives (6,000 entries each)

      Logbooks

      Event log book (1,000 entries)

      Parameter log book (200 entries)

      Metrology log book (50 entries)

    Technical drawings

    FLOWSIC600-XT
    FLOWSIC600-XT and FLOWSIC600-XT Forte
    FLOWSIC600-XT
    FLOWSIC600-XT 2plex and FLOWSIC600-XT Quatro
    FLOWSIC600-XT
    FLOWSIC600-XT: 3" design for up to Class 600/PN100 pressure levels
    FLOWSIC600-XT
    FLOWSIC600-XT: 3" design in 5D flange to flange dimension
    FLOWSIC600-XT
    installation of FLOWSIC600-XT in pipeline for unidirectional use
    FLOWSIC600-XT
    Installation of FLOWSIC600-XT in pipeline for bidirectional use
  • View: View Gallery View List Show all
    Hide all