Contact
Feedback

Fibers
LL3

LL3-TX0410
1072949
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Device typeFibers
      Detection principleThrough-beam system
      For fiber-optic sensorGLL170(T), WLL180T, WLL24 Ex
      Outer diameter, fiber-optic cable connection2.2 mm
      Fiber-optic cable cuttable
      Thread diameter (housing)M12
      Fiber-optic head designThreaded sleeve
      Fiber arrangementMonofiber
      Core structureMonofiber
      Angle of dispersion < 60°Yes
      Highly flexible/elastic fibers (bend radius 1–4 mm)No
      Adapter end sleeves requiredNo
      Angle of dispersion10.29°
      Integrated lensYes
      Included with deliveryMounting, 4 x M12 hexagon nut, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with GLL170
      Operating mode 250 µs5,800 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs17,600 mm
      Operating mode 250 µs20,000 mm
  • View: View Gallery View List Show all
    Hide all
TOP