Fibers
LL3
LL3-TS11
5338673
Items included:
FC (1)
-
Technical details
-
Downloads
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Through-beam system Functional principle detail Consisting of a sender and a receiver For fiber-optic sensor GLL170(T), WLL180T, WLL24 Ex Fiber length 2,000 mm Fiber material Polymethylmethacrylat (PMMA) Jacket material Polyethylen (PE) Fiber head material Zinc alloy Outer diameter, fiber-optic cable connection 2.2 mm Fiber-optic cable cuttable ✔ Fiber-optic head design Flat type, 90° deflection, Array Array width 100 mm Fiber arrangement Multi-fiber – linear arrangement Core structure 125 x Ø 0,25 mm 1) Multi-fiber – linear arrangement Angle of dispersion < 60° No Compatibility with infrared light (1,450 nm) No Application Area detection Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required No Angle of dispersion 60° Integrated lens No Minimal object diameter 0.45 mm 2) Included with delivery FC fiber cutter (5304141) Compatibility tip adapters No - 1) 1 x Ø 1,5 mm for connection cable.
- 2) Minimum detectable object was determined at optimum measuring distance and optimum setting.
- Mechanics/electronics
Bend radius, fibre-optic cable 40 mm Ambient operating temperature –55 °C ... +70 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ECl@ss 12.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL180T
Operating mode 16 µs 200 mm Operating mode 70 µs 550 mm Operating mode 250 µs 1,000 mm Operating mode 2 ms 2,400 mm Operating mode 8 ms 3,200 mm Note Sensing ranges related to fiber-optic sensors with type of light: visible red light
- Sensing ranges with GLL170
Operating mode 250 µs 400 mm
- Sensing ranges with GLL170T
Operating mode 50 µs 250 mm Operating mode 250 µs 420 mm
-
-
-