Contact
Feedback

Fibers
LL3

LL3-TM01
5308068
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Device typeFibers
      Detection principleThrough-beam system (consisting of a sender and a receiver)
      For fiber-optic sensorGLL170(T), WLL180T
      Fiber length2,000 mm
      Fiber materialPolymethylmethacrylat (PMMA)
      Jacket materialPolyethylen (PE)
      Fiber head materialStainless steel 1)
      Outer diameter, fiber-optic cable connection1.3 mm
      Fiber-optic cable cuttable
      Thread diameter (housing)M3
      Fiber-optic head designThreaded sleeve
      Fiber arrangementMonofiber
      Core structureØ 1,0 mm Monofiber
      Bend radius, fibre-optic cable25 mm
      Angle of dispersion < 60°No
      Compatibility with infrared light (1,450 nm)No
      Ambient operating temperature–40 °C ... +70 °C
      Highly flexible/elastic fibers (bend radius 1–4 mm)No
      Adapter end sleeves requiredYes
      Angle of dispersion60°
      Integrated lensNo
      Minimal object diameter0.2 mm 2)
      Included with deliveryMounting, 4 x M3 hexagon nut, 4 x washer, adapter sleeves, BF-WLL160-13 (1.3 mm) adapter sleeves, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
      Special featuresLarge sensing range
      • 1) Stainless steel.
      • 2) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable25 mm
      Ambient operating temperature–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL180T
      Operating mode 16 µs220 mm
      Operating mode 70 µs680 mm
      Operating mode 250 µs1,200 mm
      Operating mode 2 ms2,500 mm
      Operating mode 8 ms4,000 mm
    • Sensing ranges with GLL170
      Operating mode 250 µs550 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs550 mm
      Operating mode 250 µs890 mm

    Technical drawings

    LL3-TM01
    Dimensional drawing LL3-TM01
    LL3-TM01
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP