- Home
- Product portfolio
- Fiber-optic sensors and fibers
- Fibers
- LL3
- LL3-TB01-30
- Home
- Product portfolio
- Fiber-optic sensors and fibers
- Fibers
- LL3
- LL3-TB01-30
Fibers
LL3
LL3-TB01-30
5315499
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Through-beam system Functional principle detail Consisting of a sender and a receiver For fiber-optic sensor GLL170(T), WLL180T, WLL24 Ex Fiber length 30,000 mm Fiber material Polymethylmethacrylat (PMMA) Jacket material Polyethylen (PE) Fiber head material Stainless steel 1) Outer diameter, fiber-optic cable connection 2.2 mm Fiber-optic cable cuttable ✔ Thread diameter (housing) M4 Fiber-optic head design Threaded sleeve Fiber arrangement Monofiber Core structure Ø 1.5 mm Monofiber Angle of dispersion < 60° No Compatibility with infrared light (1,450 nm) No Diameter/thread size from 2 mm taper ≥ 2.6 mm Length of taper ≥ 3 mm Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required No Angle of dispersion 60° Integrated lens No Minimal object diameter 0.5 mm 2) Included with delivery Mounting, 4 x M4 hexagon nut, 4 x washer, FC fiber cutter (5304141) Compatibility tip adapters Yes - 1) Stainless steel.
- 2) Minimum detectable object was determined at optimum measuring distance and optimum setting.
- Mechanics/electronics
Bend radius, fibre-optic cable 30 mm Ambient operating temperature –40 °C ... +70 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ECl@ss 12.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL180T
Operating mode 16 µs 160 mm Operating mode 70 µs 450 mm Operating mode 250 µs 840 mm Operating mode 2 ms 1,700 mm Operating mode 8 ms 2,800 mm Note Sensing ranges related to fiber-optic sensors with type of light: visible red light
-
-
-