Contact
Feedback

Fibers
LL3

LL3-TA03
5326462
Availability on request
Piece
Copy shortlink
    • Features
      Device typeTip adapter for fiber through-beam system
      Detection principleThrough-beam system
      For fiber-opticLL3-TB01, LL3-TB01-10, LL3-TB01-30, LL3-TB02, LL3-TB06, LL3-TH01, LL3-TH01-05, LL3-TH08, LL3-TH08-05, LL3-TH08-3, LL3-TH10, LL3-TH11, LL3-TH12, LL3-TH13, LL3-TH14, LL3-TJ01, LL3-TK77, LL3-TR01, LL3-TR01-05, LL3-TW01, LL3-TW01-2, LL3-TW01-3, LL3-TW015000
      Sleeve materialNickel-plated brass
      Thread diameter (housing)M2.6
      Ambient operating temperature–40 °C ... +350 °C
      Angle of dispersion9.5°
      Lens materialGlass
      Items supplied2 pieces
      Special featuresSuitable for detection with high sensing range / high robustness against contamination
    • Mechanics/electronics
      Optics materialGlass
      Ambient operating temperature–40 °C ... +350 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      UNSPSC 16.090139121528

    Technical drawings

    LL3-TA03
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP