- Home
- Product portfolio
- Fiber-optic sensors and fibers
- Fibers
- LL3
- LL3-LM31750
- Home
- Product portfolio
- Fiber-optic sensors and fibers
- Fibers
- LL3
- LL3-LM31750
Fibers
LL3
LL3-LM31750
2073485
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Proximity system Functional principle detail Consisting of a sender and a receiver For fiber-optic sensor GLL170(T), WLL180T Fiber length 750 mm Fiber material Glass Jacket material Polyvinylchlorid (PVC) Fiber head material Chrome-plated metal coil Outer diameter, fiber-optic cable connection 2.2 mm Smooth sleeve diameter (greatest diameter) 5.8 mm Fiber-optic head design Smooth sleeve, Long end sleeve Array width 10.85 mm Fiber arrangement Multi-fiber – fiber bundle Core structure Multi-fiber – fiber bundle Angle of dispersion < 60° No Compatibility with infrared light (1,450 nm) Yes 1) Diameter/thread size from 2 mm taper ≥ 4 mm Length of taper ≥ 11.4 mm Diameter of taper ≥ 4 mm Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required No Angle of dispersion 60° Integrated lens No Minimal object diameter 0.5 mm Compatibility tip adapters No - 1) Reduced sensing ranges possible when using a fiber-optic amplifier with infrared light.
- Mechanics/electronics
Bend radius, fibre-optic cable 20 mm Ambient operating temperature –10 °C ... +60 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ECl@ss 12.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL180T
Operating mode 16 µs 50 mm Operating mode 70 µs 140 mm Operating mode 250 µs 240 mm Operating mode 2 ms 220 mm Operating mode 8 ms 220 mm Note Sensing ranges related to fiber-optic sensors with type of light: visible red light
- Sensing ranges with GLL170
Operating mode 250 µs 82 mm
- Sensing ranges with GLL170T
Operating mode 50 µs 153 mm Operating mode 250 µs 236 mm
-
-