Fibers
LL3

LL3-DT02
5308085
Piece
Copy shortlink
    • Features
      Device typeFibers
      Functional principleProximity system
      For fiber-optic sensorGLL170(T), WLL180T, WLL80
      Fiber length500 mm
      Fiber materialPolymethylmethacrylat (PMMA)
      Jacket materialPolyethylen (PE)
      Fiber head materialStainless steel 1)
      Outer diameter, fiber-optic cable connection1 mm
      Fiber-optic cable cuttable
      Thread diameter (housing)M3
      Fiber-optic head designThreaded sleeve, Long end sleeve
      Fiber arrangementMonofiber
      Core structure2 x Ø 0,25 mm 2) Monofiber
      Angle of dispersion < 60°No
      Compatibility with infrared light (1,450 nm)No
      ApplicationHigh flexible (static), Robotics (dynamic flexible)
      Diameter/thread size from 2 mm taper≥ 0.82 mm
      Length of taper≥ 15 mm
      Diameter of taper≥ 0.82 mm
      Highly flexible/elastic fibers (bend radius 1–4 mm)Yes
      Adapter end sleeves requiredYes
      Angle of dispersion60°
      Integrated lensNo
      Minimal object diameter0.015 mm 3)
      Included with deliveryMounting, 2 x M3 hexagon nut, 2 x washer, adapter sleeves, BF-WLL160-10 (1.0 mm) adapter sleeves, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
      Special featuresCompact, thin tip
      • 1) Stainless steel.
      • 2) C = Coaxial, S = Sender, E = Receiver.
      • 3) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable4 mm
      Ambient operating temperature–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ECl@ss 12.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL80
      Operating mode 16 µs10 mm
      Operating mode 70 µs35 mm
      Operating mode 250 µs65 mm
      Operating mode 500 µs80 mm
      Operating mode 1 ms95 mm
      Operating mode 2 ms150 mm
      Operating mode 8 ms240 mm
    • Sensing ranges with WLL180T
      Operating mode 16 µs10 mm
      Operating mode 70 µs30 mm
      Operating mode 250 µs60 mm
      Operating mode 2 ms140 mm
      Operating mode 8 ms225 mm
      NoteSensing ranges related to fiber-optic sensors with type of light: visible red light
    • Sensing ranges with GLL170
      Operating mode 250 µs10 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs10 mm
      Operating mode 250 µs30 mm

    Technical drawings

    LL3-DT02
    Dimensional drawing LL3-DT02
  • View: View Gallery View List Show all
    Hide all