Fibers
LL3
LL3-DS06
5308073
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Proximity system For fiber-optic sensor GLL170(T), WLL180T, WLL80 Fiber length 2,000 mm Fiber material Polymethylmethacrylat (PMMA) Jacket material Polyethylen (PE) Fiber head material Stainless steel 1) Outer diameter, fiber-optic cable connection 1 mm Fiber-optic cable cuttable ✔ Thread diameter (housing) M3 Fiber-optic head design Threaded sleeve Fiber arrangement Monofiber Core structure 2 x Ø 0,5 mm 2) Monofiber Angle of dispersion < 60° No Compatibility with infrared light (1,450 nm) No Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required Yes Angle of dispersion 60° Integrated lens No Minimal object diameter 0.015 mm 3) Included with delivery Mounting, 2 x M3 hexagon nut, 2 x washer, adapter sleeves, BF-WLL160-10 (1.0 mm) adapter sleeves, FC fiber cutter (5304141) Compatibility tip adapters No Special features Standard, compact head and end sleeve, large sensing range - 1) Stainless steel.
- 2) C = Coaxial, S = Sender, E = Receiver.
- 3) Minimum detectable object was determined at optimum measuring distance and optimum setting.
- Mechanics/electronics
Bend radius, fibre-optic cable 15 mm Ambient operating temperature –40 °C ... +70 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ECl@ss 12.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL80
Operating mode 16 µs 35 mm Operating mode 70 µs 110 mm Operating mode 250 µs 175 mm Operating mode 500 µs 215 mm Operating mode 1 ms 250 mm Operating mode 2 ms 360 mm Operating mode 8 ms 580 mm
- Sensing ranges with WLL180T
Operating mode 16 µs 18 mm Operating mode 70 µs 55 mm Operating mode 250 µs 95 mm Operating mode 2 ms 190 mm Operating mode 8 ms 360 mm Note Sensing ranges related to fiber-optic sensors with type of light: visible red light
- Sensing ranges with GLL170
Operating mode 250 µs 60 mm
- Sensing ranges with GLL170T
Operating mode 50 µs 50 mm Operating mode 250 µs 90 mm
-
-
-