Fibers
LL3
LL3-DK04
5313020
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
Features
Device type | Fibers |
Detection principle | Proximity system |
For fiber-optic sensor | GLL170(T), WLL180T, KTL180 |
Fiber length | 2,000 mm |
Fiber material | Polymethylmethacrylat (PMMA) |
Jacket material | Polyethylen (PE) |
Fiber head material | Stainless steel 1) |
Outer diameter, fiber-optic cable connection | 1.3 mm |
Fiber-optic cable cuttable | ✔ |
Smooth sleeve diameter (greatest diameter) | 3 mm |
Fiber-optic head design | Smooth sleeve |
Fiber arrangement | Monofiber |
Core structure | 2 x Ø 1,0 mm 2) Monofiber |
Bend radius, fibre-optic cable | 25 mm |
Angle of dispersion < 60° | No |
Compatibility with infrared light (1,450 nm) | No |
Ambient operating temperature | –40 °C ... +70 °C |
Application | Lcd / clear material / semiconductor |
Highly flexible/elastic fibers (bend radius 1–4 mm) | No |
Adapter end sleeves required | Yes |
Angle of dispersion | 60° |
Integrated lens | No |
Minimal object diameter | 0.015 mm 3) |
Included with delivery | Adapter sleeves, BF-WLL160-13 (1.3 mm) adapter sleeves, FC fiber cutter (5304141) |
Compatibility tip adapters | No |
Special features | Standard, compact, thin end sleeve, maximum sensing range |
Mechanics/electronics
Bend radius, fibre-optic cable | 25 mm |
Ambient operating temperature | –40 °C ... +70 °C |
Classifications
ECl@ss 5.0 | 27270905 |
ECl@ss 5.1.4 | 27270905 |
ECl@ss 6.0 | 27270905 |
ECl@ss 6.2 | 27270905 |
ECl@ss 7.0 | 27270905 |
ECl@ss 8.0 | 27270905 |
ECl@ss 8.1 | 27270905 |
ECl@ss 9.0 | 27270905 |
ECl@ss 10.0 | 27270905 |
ECl@ss 11.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing LL3-DK04
Dimensional drawing
-
-
-
-
-
-
TOP
Please wait a moment...
Your request is being processed and may take a few seconds.