Fibers
LL3

LL3-DH06
5326026
Piece
Copy shortlink
    • Features
      Device typeFibers
      Functional principleProximity system
      For fiber-optic sensorGLL170(T), WLL180T
      Fiber length2,000 mm
      Fiber materialGlass
      Jacket materialStainless steel
      Fiber head materialStainless steel
      Outer diameter, fiber-optic cable connection2.2 mm
      Fiber-optic head designFlat type, 90° deflection
      Fiber arrangementMonofiber
      Core structure2 x Ø 1,2 mm Monofiber
      Angle of dispersion < 60°No
      Compatibility with infrared light (1,450 nm)Yes 1)
      ApplicationLcd / clear material / semiconductor
      Highly flexible/elastic fibers (bend radius 1–4 mm)No
      Adapter end sleeves requiredNo
      Angle of dispersion80.73°
      Integrated lensYes
      Minimal object diameter0.02 mm 2)
      Compatibility tip adaptersNo
      • 1) Reduced sensing ranges possible when using a fiber-optic amplifier with infrared light.
      • 2) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable25 mm
      Ambient operating temperature–30 °C ... +300 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ECl@ss 12.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL80
      Operating mode 16 µs0 mm ... 14 mm
      Operating mode 70 µs0 mm ... 41 mm
      Operating mode 250 µs0 mm ... 55 mm
      Operating mode 500 µs0 mm ... 60 mm
      Operating mode 1 ms0 mm ... 66 mm
      Operating mode 2 ms0 mm ... 70 mm
      Operating mode 8 ms0 mm ... 76 mm
    • Sensing ranges with WLL180T
      Operating mode 16 µs3 mm ... 5 mm
      Operating mode 70 µs0 mm ... 10 mm
      Operating mode 250 µs0 mm ... 19 mm
      Operating mode 2 ms0 mm ... 37 mm
      Operating mode 8 ms0 mm ... 43 mm
      NoteSensing ranges related to fiber-optic sensors with type of light: visible red light
    • Sensing ranges with GLL170
      Operating mode 250 µs0 mm ... 14 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs0 mm ... 19.5 mm
      Operating mode 250 µs0 mm ... 30 mm

    Technical drawings

    LL3-DH06
    Dimensional drawing LL3-DH06
  • View: View Gallery View List Show all
    Hide all