Fibers
LL3

LL3-DB10
5325999
Items included: BF-WLL160-13 (1), FC (1)
Piece
Copy shortlink
    • Features
      Device typeFibers
      Functional principleProximity system
      For fiber-optic sensorGLL170(T), WLL180T, WLL80
      Fiber length2,000 mm
      Fiber materialPolymethylmethacrylat (PMMA)
      Jacket materialPolyethylen (PE)
      Fiber head materialStainless steel
      Outer diameter, fiber-optic cable connection1.3 mm
      Fiber-optic cable cuttable
      Smooth sleeve diameter (greatest diameter)3 mm
      Fiber-optic head designSmooth sleeve
      Fiber arrangementMonofiber
      Core structure2 x Ø 1,0 mm Monofiber
      Angle of dispersion < 60°No
      Compatibility with infrared light (1,450 nm)No
      Highly flexible/elastic fibers (bend radius 1–4 mm)No
      Adapter end sleeves requiredYes
      Angle of dispersion60°
      Integrated lensNo
      Minimal object diameter0.02 mm 1)
      Included with deliveryAdapter sleeves, BF-WLL160-13 (1.3 mm) adapter sleeves, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
      • 1) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable25 mm
      Ambient operating temperature–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ECl@ss 12.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL80
      Operating mode 16 µs120 mm
      Operating mode 70 µs300 mm
      Operating mode 250 µs500 mm
      Operating mode 500 µs600 mm
      Operating mode 1 ms670 mm
      Operating mode 2 ms800 mm
      Operating mode 8 ms1,190 mm
    • Sensing ranges with WLL180T
      Operating mode 16 µs70 mm
      Operating mode 70 µs220 mm
      Operating mode 250 µs360 mm
      Operating mode 2 ms720 mm
      Operating mode 8 ms770 mm
      NoteSensing ranges related to fiber-optic sensors with type of light: visible red light
    • Sensing ranges with GLL170
      Operating mode 250 µs240 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs140 mm
      Operating mode 250 µs260 mm

    Technical drawings

    LL3-DB10
    Dimensional drawing LL3-DB10
  • View: View Gallery View List Show all
    Hide all