Fibers
LL3
LL3-DB04
5325990
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fibers Functional principle Proximity system For fiber-optic sensor GLL170(T), WLL180T, WLL24 Ex, KTL180, WLL80 For fiber-optic LL3-DA05, LL3-DA06, LL3-DA07, LL3-DA09 Fiber length 2,000 mm Fiber material Polymethylmethacrylat (PMMA) Jacket material Polyethylen (PE) Fiber head material Stainless steel Outer diameter, fiber-optic cable connection 2.2 mm Fiber-optic cable cuttable ✔ Thread diameter (housing) M6 Fiber-optic head design Threaded sleeve Fiber arrangement Coaxial arrangement Core structure S: Ø 1 mm, R: 16 x Ø 0,25 mm Coaxial arrangement Angle of dispersion < 60° No Compatibility with infrared light (1,450 nm) No Diameter/thread size from 2 mm taper ≥ 4 mm Length of taper ≥ 8 mm Highly flexible/elastic fibers (bend radius 1–4 mm) No Adapter end sleeves required No Angle of dispersion 60° Integrated lens No Minimal object diameter 0.015 mm 1) Included with delivery Mounting, 2 x M6 hexagon nut, 2 x washer, FC fiber cutter (5304141) Compatibility tip adapters Yes - 1) Minimum detectable object was determined at optimum measuring distance and optimum setting.
- Mechanics/electronics
Bend radius, fibre-optic cable 25 mm Ambient operating temperature –40 °C ... +70 °C
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ECl@ss 12.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
- Sensing ranges with WLL80
Operating mode 16 µs 120 mm Operating mode 70 µs 300 mm Operating mode 250 µs 500 mm Operating mode 500 µs 600 mm Operating mode 1 ms 700 mm Operating mode 2 ms 800 mm Operating mode 8 ms 1,250 mm
- Sensing ranges with WLL180T
Operating mode 16 µs 90 mm Operating mode 70 µs 280 mm Operating mode 250 µs 500 mm Operating mode 2 ms 900 mm Operating mode 8 ms 1,350 mm Note Sensing ranges related to fiber-optic sensors with type of light: visible red light
- Sensing ranges with GLL170
Operating mode 250 µs 170 mm
- Sensing ranges with GLL170T
Operating mode 50 µs 180 mm Operating mode 250 µs 320 mm
- Sensing ranges with KTL180
Operating mode 16 µs 2 mm Operating mode 200 µs 2 mm
-
-
-