Fibers
LL3

LL3-DA02
5308130
Piece
Copy shortlink
    • Features
      Device typeFibers, Adapter lens for proximity fibers
      Functional principleProximity system
      For fiber-opticLL3-DB07, LL3-DJ01, LL3-DK21, LL3-DT01, LL3-DT01-05, LL3-DT01S01
      Sleeve materialAluminium (black coated)
      Thread diameter (housing)M3
      Focus15 mm
      Minimum light spot sizeØ 1,2 mm
      Lens materialGlass
      Items supplied1 pieces
      Special featuresReliable detection of small objects
    • Mechanics/electronics
      Optics materialGlass
      Ambient operating temperature–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ECl@ss 12.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528

    Technical drawings

    LL3-DA02
    Dimensional drawing LL3-DA02
  • View: View Gallery View List Show all
    Hide all