Fibers
LL3
LL3-DA01
5308127
Copy shortlink
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Customs data
-
Features
Device type | Fibers, Adapter lens for proximity fibers |
Functional principle | Proximity system |
For fiber-optic | LL3-DB07, LL3-DJ01, LL3-DK21, LL3-DT01, LL3-DT01-05, LL3-DT01S01 |
Sleeve material | Aluminium (black coated) |
Thread diameter (housing) | M3 |
Focus | 6 mm |
Minimum light spot size | Ø 0,2 mm |
Lens material | Glass |
Items supplied | 1 pieces |
Special features | Reliable detection of small objects |
Mechanics/electronics
Optics material | Glass |
Ambient operating temperature | –40 °C ... +70 °C |
Classifications
ECl@ss 5.0 | 27270905 |
ECl@ss 5.1.4 | 27270905 |
ECl@ss 6.0 | 27270905 |
ECl@ss 6.2 | 27270905 |
ECl@ss 7.0 | 27270905 |
ECl@ss 8.0 | 27270905 |
ECl@ss 8.1 | 27270905 |
ECl@ss 9.0 | 27270905 |
ECl@ss 10.0 | 27270905 |
ECl@ss 11.0 | 27270905 |
ECl@ss 12.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing LL3-DA01
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.