Contact
Feedback

Linear encoders
MAX48

MAX48N-12A10BA0430
1222075
Usual availability on request
This product is unfortunately not available online. Please contact us. Contact
  • Copy shortlink
    • Safety-related parameters
      MTTFd: mean time to dangerous failure69 years (EN ISO 13849-1) 1) 2)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature of electronic 60°C, frequency of use 8760 h/a.
      • 2) Every second failure of an electronic component is regarded as a dangerous failure.
    • Performance
      Measured valuesPositioning
      Measuring range50 mm ... 430 mm
      Unusable range
      Zeroset30 mm
      End point (attenuation)30 mm
      Switch-on time< 250 ms
      Measuring frequency (internal)2 ms
      Setting point (zero and end point of the piston stroke)≤ 1 mm
      ResolutionTyp. 0.1 mm (noise-free)
      Hysteresis± 0,1 mm
      Linearity

      ± 0.04% F.S. (measuring range from 500 to 2,500 mm)

      ± 0.25 mm (measuring range 50 to 500 mm)

      Temperature drift (warm-up phase)≤ ± 0.25 mm
      MTTFd69 years (EN ISO 13849-1) 1) 2)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature of electronic 60°C, frequency of use 8760 h/a.
      • 2) Every second failure of an electronic component is regarded as a dangerous failure.
    • Interfaces
      Electrical interfaceAnalog
      Current signal4 mA ... 20 mA
    • Electrical data
      Connection typeCable with male connector, M12, 4-pin, 60 mm
      Supply voltage24 V DC (8 ... 30 V DC)
      Residual ripple< 1% S-S
      Power consumption≤ 1 W
      Power consumption≤ 40 mA
      Load resistance
      Current signal100 Ω ≤ RL ≤ 500 Ω
      Switch-on current5,0 A/ 50 µs
      Over voltage protection≤ 36 V DC at all poles
      Insulation resistanceRiso ≥ 10 MΩ, 60 s
      Dielectric strength500 V DC (0 VDC against housing)
      MTTFd69 years (EN ISO 13849-1) 1) 2)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature of electronic 60°C, frequency of use 8760 h/a.
      • 2) Every second failure of an electronic component is regarded as a dangerous failure.
    • Mechanical data
      Construction size48 mm
      Ø pressure pipe10 mm
      Ø O-ring40.87 mm x 3.53 mm
      Ø support ring42.6 mm x 48 mm x 1.4 mm
      Ø M12 flangeEN61076-2-101 construction DM 20x20 mm - hole pattern 14 mm
      Ø cableØ 5.0 mm; 3 x 0.38 mm² (AWG22), stripped
      Pressure pipe materialStainless steel 1.4306, AISI 304L
      Electronics housing materialStainless steel 1.4305, AISI 303
      O-ring materialNBR 70
      Supporting ring materialPTFE
      M12 plug insert materialGlass fiber reinforced polyamide, nickel-/gold-plated brass contacts
      M12 flange materialNickel-plated brass with O-ring (NBR)
    • Ambient data
      EMC

      EU Directive 2014/30/EU CE marking

      EU Directive 2009/64/EU Agricultural machinery

      Generic standardsAccording to EN 61000-6-2 and EN 61000-6-3

      Agricultural and forestry machinery

      Construction machinery

      ISO 14982
      EN13307/ ISO 13766
      Transient pulsesISO 7637-2
      ESD (air and contact discharge)EN 61000-4-2, ISO/TR 10605 1)
      Enclosure ratingIP67 (EN 60 529)
      Operating temperature range–40 °C ... +105 °C
      Ambient temperature (fluid)–30 °C ... +95 °C
      Permissible relative humidity90 % (Condensation not permitted)
      Storage temperature range–20 °C ... +85 °C
      Resistance to shocks

      Fall test in acc. with IEC60068-2-31

      100 g, 11 ms (Single shock in acc. with IEC60068-2-27)

      50 g, 11 ms (Continuous shocks, 1,000 shocks per spatial axis in acc. with IEC 60068-2-27)

      Resistance to vibration

      20 g, 24 /h (IEC 60068-2-6)

      18 g, 36 /h (IEC 60068-2-80)

      20 g, 48 /h (IEC 60068-2-64)

      Nominal operating pressure (PN)400 bar
      Max. overload pressure during operation (PN x 1.5)480 bar
      Max. test pressure in cylinder (PN x 1.5)600 bar
      • 1) For details of applied tests and descriptive standards, please see document 8021472.
    • Classifications
      ECl@ss 5.027270705
      ECl@ss 5.1.427270705
      ECl@ss 6.027270705
      ECl@ss 6.227270705
      ECl@ss 7.027270705
      ECl@ss 8.027270705
      ECl@ss 8.127270705
      ECl@ss 9.027270705
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    MAX48N-12A10BA0430
    Dimensional drawing MAX48
    MAX48N-12A10BA0430
    Dimensional drawing Male connector M12
    MAX48N-12A10BA0430
    Position magnet
    MAX48N-12A10BA0430
    PIN assignment B
  • View: View Gallery View List Show all
    Hide all
TOP