With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
![]() |
|
Pulses per revolution | 300 |
Measuring step | 90° electronically/pulses |
Measuring step deviation | ± 18° / pulses per revolution |
Error limits | ± 54° / pulses per revolution |
Duty cycle | ≤ 0.5 ± 5 % |
Initialization time | < 3 ms |
Communication interface | Incremental |
Communication Interface detail | HTL / Push pull |
Number of signal channels | 6-channel |
Connection type | Cable, 8-wire, universal, 3 m |
Operating current | ≤ 50 mA |
Power consumption | ≤ 0.5 W (without load) |
Supply voltage | 7 V ... 30 V |
Load current | ≤ 30 mA |
Output frequency | ≤ 300 kHz |
Reference signal, number | 1 |
Reference signal, position | 90°, electric, logically gated with A and B |
Reverse polarity protection | ✔ |
Short-circuit protection of the outputs | ✔ 1) |
MTTFd: mean time to dangerous failure | 600 years (EN ISO 13849-1) 2) |
Mechanical design | Solid shaft, face mount flange |
Shaft diameter | 6 mm |
Wave length | 12 mm |
Shaft material | Stainless steel |
Flange material | Aluminum |
Housing material | Aluminum |
Material, cable | PVC |
Start up torque | 0.5 Ncm (+20 °C) |
Operating torque | 0.4 Ncm (+20 °C) |
Permissible shaft loading radial/axial | 40 N (radial) 1) 20 N (axial) 1) |
Operating speed | 6,000 min⁻¹ 2) |
Maximum operating speed | 8,000 min⁻¹ 3) |
Moment of inertia of the rotor | 0.6 gcm² |
Bearing lifetime | 2 x 10^9 revolutions |
Angular acceleration | ≤ 500,000 rad/s² |
EMC | According to EN 61000-6-2 and EN 61000-6-3 (class A) |
Enclosure rating | IP65 |
Permissible relative humidity | 90 % (condensation of the optical scanning not permitted) |
Operating temperature range | –20 °C ... +85 °C, –35 °C ... +95 °C on request |
Storage temperature range | –40 °C ... +100 °C, without package |
Resistance to shocks | 100 g, 6 ms (EN 60068-2-27) |
Resistance to vibration | 20 g, 10 Hz ... 2,000 Hz (EN 60068-2-6) |
ECl@ss 5.0 | 27270501 |
ECl@ss 5.1.4 | 27270501 |
ECl@ss 6.0 | 27270590 |
ECl@ss 6.2 | 27270590 |
ECl@ss 7.0 | 27270501 |
ECl@ss 8.0 | 27270501 |
ECl@ss 8.1 | 27270501 |
ECl@ss 9.0 | 27270501 |
ETIM 5.0 | EC001486 |
ETIM 6.0 | EC001486 |
UNSPSC 16.0901 | 41112113 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiessafetyIQWhitepapersGlossaryNews and Events
PressSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide Locations