Contact
Feedback

Absolute encoders
AHS/AHM36 IO-Link

Flexible, smart, compact: Encoders for countless fields of application

Your Benefits

  • Quick and easy mechanical installation due to a rotatable male connector or cable connection, various mounting hole patterns, and many different shafts
  • Easy and economical integration of the encoder into various higher-level networks via IO-Link interface
  • Easy encoder configuration via IO-Link master or SOPAS
  • Rugged, reliable and fully-magnetic sensors, can also be used in harsh environments
  • Space-saving and cost-effective design for applications where space is tight
  • High performance at a cost-efficient price

Product selection

Show all Hide all
Filter by:

165 results:

Result 1 - 8 out of 165

View:

1092017
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Multiturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 10 mm
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 4,096 (12 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over SOPAS, Over PLC-Engineering-Tool
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Singleturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 1/4″
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 1 (0 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Singleturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 3/8″
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 1 (0 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
1092016
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Multiturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 8 mm
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 4,096 (12 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Singleturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 10 mm
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 1 (0 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
1092030
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Multiturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 1/4″
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 4,096 (12 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
1092032
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Multiturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, face mount flange, 3/8″
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 4,096 (12 bit)
  • Connection type: Male connector M12 4-pin universal
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now
AHS/AHM36 IO-Link
Absolute encoders
  • Encoder version: Multiturn
  • Communication interface: IO-Link, V1.1, COM3 (230,4 kBaud)
  • Mechanical version /shaft diameter: Solid shaft, Servo flange, 6 mm
  • Max. resolution (singleturn, multiturn): 4,096 (12 bit), 4,096 (12 bit)
  • Connection type: Cable 4-wire universal 3 m
  • Programmable/configurable: Over PLC-Engineering-Tool, Over SOPAS
  • Smart Sensor: Efficient communication, Enhanced Sensing
Details
  • Compare now

Result 1 - 8 out of 165

Overview

Flexible, smart, compact: Encoders for countless fields of application

The AHS/AHM36 IO-Link absolute encoders set standards in mechanical adaptation, electrical connectivity and IO-Link communication.

With their rotatable male connector or cable connection as well as the various mounting hole patterns and adapter flanges, these encoders are suitable for nearly any application. The IO-Link interface enables economical encoder integration into Ethernet and fieldbus networks. The configuration of the encoder can be adjusted individually via the SOPAS engineering tool from SICK or the IO-Link master. The rugged, reliable, fully magnetic sensor system provides a maximum resolution of 12 bits for the singleturn variant and maximum 24 bits for the multiturn variant.

At a glance
  • Compact 36 mm absolute encoder with maximum 24 bits (AHM36) or 12 bits (AHS36)
  • Face mount flange, servo flange, blind hollow shaft
  • Rotatable M12 male connector or cable connection
  • Process data communication via IO-Link
  • Configuration via IO-Link or SOPAS
  • IP65 enclosure rating
  • Operating temperature range: –20 °C ... +70 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder versionSingleturn / Multiturn
    Communication interfaceIO-Link
    Communication Interface detailV1.1, COM3 (230,4 kBaud)
    Mechanical version /shaft diameter

    Solid shaft, Servo flange, 6 mm

    Solid shaft, Servo flange, 8 mm

    Solid shaft, Servo flange, 10 mm

    Solid shaft, Servo flange, 1/4″

    Solid shaft, Servo flange, 3/8″

    Solid shaft, face mount flange, 6 mm

    Solid shaft, face mount flange, 8 mm

    Solid shaft, face mount flange, 10 mm

    Solid shaft, face mount flange, 3/8″

    Solid shaft, face mount flange, 1/4″

    Blind hollow shaft, 6 mm

    Blind hollow shaft, 8 mm

    Blind hollow shaft, 3/8″

    Blind hollow shaft, 10 mm

    Blind hollow shaft, 1/4″

    Max. resolution (singleturn, multiturn)

    4,096 (12 bit), 1 (0 bit)

    4,096 (12 bit), 4,096 (12 bit)

    Connection type

    Male connector, M12, 4-pin, universal

    Cable, 4-wire, universal, 0.5 m

    Cable, 4-wire, universal, 1.5 m

    Cable, 4-wire, universal, 3 m

    Cable, 4-wire, universal, 5 m

    Programmable/configurableOver PLC-Engineering-Tool, over SOPAS
    Smart Sensor

    Efficient communication

    Enhanced Sensing

All technical data can be found accompanying the individual product

Downloads

TOP