Accessories Plug connectors and cables
Type: DSL-127SG01ME25KM0
Part no.:
6021002
Please note:
For 8-pin sensor-actuator cables, the wire colors are not standardized. Therefore, please observe the pin assignment of the sensor and the cable in the respective data sheet.
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Technical details
Downloads
Customs data
Technical specifications
Accessory group Plug connectors and cables Accessory family Connection cables Connection type head A Female connector, M12, 8-pin, straight Connection type head B Male connector, M12, 8-pin, straight Cable 1 m, 8-wire, PUR, halogen-free Jacket material PUR, halogen-free Conductor cross-section 0.25 mm² Shielding Shielded Authorizations UL UL File No. CYJV.E335179
Classifications
ECl@ss 5.0 19030312 ECl@ss 5.1.4 19030312 ECl@ss 6.0 27060304 ECl@ss 6.2 27060304 ECl@ss 7.0 27060304 ECl@ss 8.0 27060304 ECl@ss 8.1 27060304 ECl@ss 9.0 27060304 ECl@ss 10.0 27060304 ECl@ss 11.0 27060304 ECl@ss 12.0 27060304 ETIM 5.0 EC000830 ETIM 6.0 EC000830 ETIM 7.0 EC003249 ETIM 8.0 EC003249 UNSPSC 16.0901 26121604
Please wait a moment...
Your request is being processed and may take a few seconds.