Accessories
Plug connectors and cables

DSL-1205-B02MC
6029287
Attention: The product has been discontinued and is no longer available to order. Successor information can be found here.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnection cables
      Connection type head AFemale connector, M12, 5-pin, angled
      Connection type head BMale connector, M12, 5-pin, straight
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Tightening torque0.5 Nm
      Cable2 m, 5-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorBlack
      Cable diameter5.4 mm
      Conductor cross-section0.34 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles≥ 4,000,000
      Reference voltage
      ≤ 60 V
      Current loading4 A
      Traversing speed3 m/s
      Travelling distance10 m
      Acceleration≤ 10 m/s²
      Signal typeSensor/actuator cable, I/O
      Application

      Zones with oils and lubricants

      Drag chain operation

      NoteConnection of M4000 Advanced with UE403
      AuthorizationsUL
      Enclosure ratingIP65/ IP68
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–40 °C ... +80 °C
      Head–25 °C ... +90 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DSL-1205-B02MC
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all