Accessories
Plug connectors and cables
DSL-1204-T0M3
6011682
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Distributors |
Accessory family | T-junctions |
Connection type head A | M12, 4-pin, A-coded |
Connection type head B | Female connector, M12, 4-pin, A-coded |
Connector material | TPU |
Connector color | Orange |
Locking nut material | CuZn, nickel-plated brass |
Cable | 0.3 m, PUR |
Jacket material | PUR |
Conductor cross-section | 0.34 mm² |
Reference voltage | | | ≤ 60 V DC, ≤ 300 V DC |
|
Rated impulse voltage | 2 kV |
Current loading | 4 A |
Signal type | Sensor/actuator cable |
Application | Zones with oils and lubricants |
Note | Signal interrogation Female connector M12, 4-pin to 2 x male connector M12, 4-pin |
Enclosure rating | IP67 |
Ambient operating temperature | | Head | –25 °C ... +80 °C |
|
Technical drawings
Dimensional drawing
Anschlussschema
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.