Home
Product portfolio
Accessories
Plug connectors and cables
DOS-1612-W
Home
Product portfolio
Accessories
Plug connectors and cables
DOS-1612-W
Accessories
Plug connectors and cables
Zoom
Type:
DOS-1612-W
Part no.:
6007988
Please note:
Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Loading ...
Log in to get your price and the estimated date of arrival
Piece
Add to cart
Request quote
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Add to wish list
Technical details
Downloads
Customs data
Show all
Hide all
Technical specifications
Accessory group
Plug connectors and cables
Accessory family
Field-attachable connectors
Connection type head A
Female connector, M16, 12-pin, angled
Shielding
Unshielded
Permitted cable diameter
5 mm ... 8 mm
Permitted cross-section
≤ 0.25 mm²
Enclosure rating
IP67
Show all
Hide all
View:
View Gallery
View List
Show all
Hide all
Show all
Hide all
Please wait a moment...
Your request is being processed and may take a few seconds.
Loading ...