Accessories
Plug connectors and cables

DOS-1608-WA
6025727
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M16, 8-pin, angled
      Connection typeSolder connection
      Connector materialZinc diecast
      ShieldingShielded
      Permitted cable diameter6 mm ... 8 mm
      Reference voltage≤ 60 V
      Current loading5 A
      Enclosure ratingIP67
      Ambient operating temperature
      Flexible use–5 °C ... +70 °C
      Stationary position–40 °C ... +80 °C

    Technical drawings

    DOS-1608-WA
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all