Accessories
Plug connectors and cables

DOS-1208-W
2092035
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 8-pin, angled
      Connection type head B-
      Connection typeScrew-type terminals
      Connector materialPA
      Connector colorBlack
      Locking nut materialCuZn
      Tightening torque0.6 Nm
      ShieldingUnshielded
      Permitted cable diameter6 mm ... 8 mm
      Permitted cross-section0.25 mm² ... 0.5 mm²
      Reference voltage≤ 60 V
      Current loading2 A
      Enclosure ratingIP67
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    DOS-1208-W
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all