Accessories
Plug connectors and cables

DOS-1204-GX
6026528
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 4-pin, straight
      Connection typeScrew-type terminals
      Connector materialPA
      Connector colorBlack
      Locking nut materialCuZn
      Tightening torque0.6 Nm
      ShieldingUnshielded
      Permitted cable diameter6 mm ... 8 mm
      Permitted cross-section≤ 0.75 mm²
      Reference voltage≤ 250 V
      Current loading4 A
      AuthorizationsUL
      UL File No.E335179
      Enclosure ratingIP67/ IP69K
      Ambient operating temperature
      Head–40 °C ... +85 °C
  • View: View Gallery View List Show all
    Hide all