Accessories
Plug connectors and cables

DOS-1204-GQU6
6042088
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 4-pin, straight
      Connection typeCutting technology
      Locking nut materialCuZn, nickel-plated brass
      Tightening torque0.8 Nm
      ShieldingUnshielded
      Permitted cable diameter3.5 mm ... 6 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Reference voltage≤ 125 V
      Current loading4 A
      AuthorizationsUL
      Enclosure ratingIP65/ IP67
      Ambient operating temperature
      Head–25 °C ... +80 °C

    Technical drawings

    DOS-1204-GQU6
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all