Accessories
Plug connectors and cables

DOL-1212-G02MAS01
6036555
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M12, 12-pin, straight
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialTPU
      Connector colorBlue
      Locking nut materialNickel-plated brass
      Tightening torque1 Nm
      Cable2 m, 12-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorGray
      Cable diameterØ 6.2 mm
      Conductor cross-section0.14 mm²
      ShieldingShielded
      Reference voltage
      ≤ 30 V
      Current loading1.5 A
      Signal typeSensor/actuator cable
      NoteStrands specially isolated
      AuthorizationsUL
      Enclosure ratingIP67
      Ambient operating temperature
      Stationary position–30 °C ... +90 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-1212-G02MAS01
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all