Accessories
Plug connectors and cables

DOL-1208G05MD25KM1
2079315
Please note: For 8-pin sensor-actuator cables, the wire colors are not standardized. Therefore, please observe the pin assignment of the sensor and the cable in the respective data sheet.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M12, 8-pin, straight, A-coded
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Cable5 m, 8-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorBlack
      Cable diameter5.9 mm
      Conductor cross-section0.25 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 9 x cable diameter
      Stationary position> 9 x cable diameter
      Bending cycles4,000,000
      Reference voltage
      ≤ 30 V
      Current loading2 A
      Traversing speed3 m/s
      Travelling distance10 m
      Acceleration≤ 10 m/s²
      Signal typeSensor/actuator cable
      Application

      Zones with oils and lubricants

      Drag chain operation

      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–40 °C ... +80 °C
      Head–25 °C ... +90 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-1208G05MD25KM1
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all