Accessories
Plug connectors and cables

DOL-1205-G12MQ
6032636
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M12, 5-pin, straight, B-coded
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialTPU
      Connector colorBlack
      Locking nut materialCuZn, nickel-plated brass
      Tightening torque0.5 Nm
      Cable12 m, 2-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorViolet
      Cable diameter7.6 mm
      Conductor cross-section2 x 0.34 mm²
      ShieldingShielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles≥ 1,000,000
      Reference voltage
      ≤ 60 V
      Rated impulse voltage1.5 kV
      Current loading4 A
      Traversing speed3 m/s
      Travelling distance5 m
      Acceleration≤ 5 m/s²
      Signal typePROFIBUS DP
      Special featureTwisted pair
      ApplicationZones with oils and lubricants
      Enclosure ratingIP67
      Ambient operating temperature
      Flexible use–25 °C ... +80 °C
      Stationary position–50 °C ... +80 °C
      Drag chain operation–25 °C ... +60 °C
      Head–25 °C ... +85 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-1205-G12MQ
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all