Accessories
Plug connectors and cables
DOL-1205-G10MNI
6052627
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M12, 5-pin, straight |
Connection type head B | Flying leads |
Connection type | Flying leads |
Connector material | PUR |
Connector color | Gray |
Locking nut material | Stainless steel (V4A/1.4404) |
Tightening torque | 0.6 Nm |
Width across flats | 14 |
Cable | 10 m, 5-wire, PVC |
Jacket material | PVC |
Jacket color | Gray |
Cable diameter | 5.2 mm |
Conductor cross-section | 0.34 mm² |
Shielding | Unshielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 5 x cable diameter |
|
|
Rated impulse voltage | 1.5 kV |
Current loading | 4 A |
Signal type | Sensor/actuator cable |
Application | Hygienic and washdown zones |
Note | This product is generally resistant to chemical cleaning agents (see ECOLAB). Please do not use cleaning agents of any other Kind. 1) Not resistant against lactic acid & hydrogen peroxide (H2O2) 2) |
Authorizations | Ecolab UL |
UL File No. | CYJV.E335179 |
Enclosure rating | IP65/ IP67/ IP69K |
Ambient operating temperature | | Flexible use | –5 °C ... +80 °C | Stationary position | –30 °C ... +80 °C | Head | –25 °C ... +85 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.