Accessories
Plug connectors and cables

DOL-1204G05MC75KM0
2079291
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M12, 4-pin, straight
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Tightening torque0.4 Nm
      Cable5 m, 4-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorBlack
      Cable diameter5.9 mm
      Conductor cross-section0.75 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles≥ 2,000,000
      Reference voltage
      ≤ 250 V
      Current loading4 A
      Traversing speed3 m/s
      Travelling distance5 m
      Acceleration≤ 5 m/s²
      Signal typeSensor/actuator cable
      Application

      Zones with oils and lubricants

      Drag chain operation

      Enclosure ratingIP65/ IP67/ IP68
      DescriptionHead A: female connector, M12, 4-pin, straight Head B: cable Cable: for voltage supply, suitable for drag chains, PUR , halogen-free, unshielded, 4 x 0.75 mm², Ø 5.9 mm
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–25 °C ... +80 °C
      Head–25 °C ... +90 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-1204G05MC75KM0
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all